Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric ENN48935 Image

Range: Mureva Tube and Fix

Fixing accessories

ENN48935

Schneider Electric ENN48935 Image
Range: Mureva Tube and Fix

Fixing accessories

ENN48935

Mureva FIX - Murafix plug - M6 - grey

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    product range
    Mureva FIX
    product type
    Murafix plug
    provided equipment
    Driving-in tool
    colour
    Grey (RAL 7035)
    quantity per package
    200 pieces
    Complementary
    thread type
    M6
    mounting support
    Concrete
    material
    PA (polyamide) 6/6
    screw diameter
    7 mm
    length
    1.5 mm
    product weight
    0.001 kg
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Date 3/14/17
    Size 3.1 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.