Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric ENN47995 Image

Range: Mureva Tube and Fix

Installation ties

ENN47995

Schneider Electric ENN47995 Image
Range: Mureva Tube and Fix

Installation ties

ENN47995

Mureva FIX - universal base - thread Ø 7 x 150 mm

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Mureva FIX
    product or component type
    Universal base
    product specific application
    For the fixing of 9 mm width installation ties
    colour
    Black
    quantity per package
    100 pieces
    Complementary
    condition of use
    Indoor
    Outdoor
    resistance to tearing
    Resistance to tearing: 20 daN
    material
    PA (polyamide) 12
    product weight
    0.003 kg
    Environment
    standards
    EN 50146
    Offer Sustainability
    RoHS (date code: YYWW)
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Date 9/21/17
    Size 8.4 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.