Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Share

    Copy Cancel
    Schneider Electric ENN47939 Image

    Range: Mureva Tube and Fix

    Legacy

    ENN47939

    Schneider Electric ENN47939 Image
    Range: Mureva Tube and Fix

    Legacy

    ENN47939

    Mureva FIX - instacable for Ø16-32 mm conduits

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    ENN47939 is replaced by:
    Product
    Qty
    IMT47939
    Qty
    1
    Add to My Favorites Remove from My Favorites
    • Reason for Substitution: End of life
    • Substitution date: 01 March 2017
    • Main
      range
      Mureva
      range of product
      Mureva FIX
      colour tint
      White
      quantity per set
      100 pieces
      Complementary
      condition of use
      Indoor
      tube diameter
      16...32 mm
      material
      PA (polyamide) 6/6
      fixing mode
      By Murafix plug
      By screw
      product weight
      0.004 kg
      Environment
      ambient air temperature for operation
      -40...85 °C
      Offer Sustainability
      Sustainable offer status
      Green Premium product
      RoHS (date code: YYWW)
      Compliant  - since  1026  -  Schneider Electric declaration of conformity Schneider Electric declaration of conformity
      REACh
      Product environmental profile
      Available
      Product end of life instructions
      Need no specific recycling operations
      Contractual warranty
      Warranty period
      18 months
    • Documents and Downloads

      Language
      • English
      Catalogue
      Date
      Size
      Add to My Documents
      Date 9/21/17
      Size 8.4 MB
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.