Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric ENN46960 Image

Range: Thalassa PLA

Cable management

ENN46960

Schneider Electric ENN46960 Image
Range: Thalassa PLA

Cable management

ENN46960

Thorsman Cintura - cable tie - black - 3.6 x 295 mm

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Thorsman Cintura
    product type
    Cable tie
    colour
    Black
    quantity per package
    Set of 100
    Complementary
    maximum tightening diameter
    76 mm
    condition of use
    Indoor/outdoor
    resistance to tearing
    Resistance to tearing : 13.6 daN
    material
    PA (polyamide) 6.6 UV-stabilised
    length
    295 mm
    width
    3.6 mm
    product weight
    0.001 kg
    Environment
    fire resistance
    650 °C / 30 s (NF C 20-455)
    flame retardance
    Self-extinguishing according to UL 94 V2
    ambient air temperature for operation
    -40...85 °C
    environmental characteristic
    Halogen free
    Offer Sustainability
    RoHS (date code: YYWW)
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    Catalogue
    Date
    Size
    Add to My Documents
    Date 12/13/17
    Size 5.6 MB
    Date 7/17/17
    Size 103.3 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.