Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric ENN46918 Image

Range: Thorsman Cable Accessories and Fixing

Cable ties and Bands

ENN46918

Schneider Electric ENN46918 Image
Range: Thorsman Cable Accessories and Fixing

Cable ties and Bands

ENN46918

Thorsman Cintura - cable tie - clear - 4.8 x 250 mm

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Thorsman Cintura
    product type
    Cable tie
    colour
    Clear
    quantity per package
    Set of 100
    Complementary
    maximum tightening diameter
    60 mm
    condition of use
    Indoor
    resistance to tearing
    Resistance to tearing : 22 daN
    material
    PA (polyamide) 6.6
    length
    250 mm
    width
    4.8 mm
    product weight
    0.002 kg
    market segment
    Small commercial
    Environment
    fire resistance
    650 °C / 30 s (NF C 20-455)
    flame retardance
    Self-extinguishing according to UL 94 V2
    ambient air temperature for operation
    -40...85 °C
    environmental characteristic
    Halogen free
    Offer Sustainability
    RoHS (date code: YYWW)
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    Catalogue
    Date
    Size
    Add to My Documents
    Date 12/13/17
    Size 5.6 MB
    Date 7/17/17
    Size 103.3 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.