Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric ENN45816 Image

Range: Mureva Tube and Fix

Legacy

ENN45816

Schneider Electric ENN45816 Image
Range: Mureva Tube and Fix

Legacy

ENN45816

Mureva FIX - conduit clip for Ø16 mm conduits

Show more characteristics >
Add to My Products Remove from My Products

ENN45816 is replaced by:
Product
Qty
IMT45816
Qty
1
Add to My Products Remove from My Products
  • Reason for Substitution: End of life
  • Substitution date: 01 March 2017
  • Main
    range of product
    Mureva
    product or component type
    Conduit clip
    colour
    White (RAL 9003)
    quantity per package
    100 pieces
    Complementary
    accessory / separate part category
    Installation accessory
    condition of use
    Indoor
    tube diameter
    16 mm
    material
    PA (polyamide) 6/6
    fixing mode
    By Murafix plug
    By conduit clip rail
    By screw
    product weight
    0.003 kg
    Environment
    operating temperature
    -5...60 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.