Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric ENN45126 Image

Range: Mureva Tube and Fix

Fixing accessories

ENN45126

Schneider Electric ENN45126 Image
Range: Mureva Tube and Fix

Fixing accessories

ENN45126

Mureva FIX - rail - for conduit clips with 16, 20 or 25 mm diameters

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    product range
    Mureva FIX
    product type
    Rail
    colour
    Grey (RAL 7035)
    quantity per package
    25 pieces
    Complementary
    product destination
    For conduit clips with diameters 16, 20 or 25 mm
    condition of use
    Indoor
    material
    PA (polyamide) 6/6
    product weight
    0.018 kg
    Environment
    operating temperature
    -5...60 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Date 3/14/17
    Size 3.1 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.