Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric ENN45020 Image

Range: Mureva Tube and Fix

Fixing accessories

ENN45020

Schneider Electric ENN45020 Image
Range: Mureva Tube and Fix

Fixing accessories

ENN45020

Mureva FIX - instaclip for Ø16 and 20 mm conduits

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Mureva
    product or component type
    Conduit support
    colour
    Grey (RAL 7035)
    quantity per package
    100 pieces
    Complementary
    accessory / separate part category
    Installation accessory
    condition of use
    Indoor
    tube diameter
    20 mm
    16 mm
    material
    PA (polyamide) 6/6
    fixing mode
    By screw
    By Murafix plug
    product weight
    0.002 kg
    Environment
    operating temperature
    -5...60 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Date 3/14/17
    Size 3.1 MB
    Date 9/21/17
    Size 8.4 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.