Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Share

    Copy Cancel
    Schneider Electric ENN44916 Image

    Range: Mureva Tube and Fix

    Legacy

    ENN44916

    Schneider Electric ENN44916 Image
    Range: Mureva Tube and Fix

    Legacy

    ENN44916

    Mureva TUBE - T-section - white - Ø16 mm

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    ENN44916 is replaced by:
    Product
    Qty
    IMT44916
    Qty
    1
    Add to My Favorites Remove from My Favorites
    • Reason for Substitution: End of life
    • Substitution date: 01 March 2017
    • Main
      range
      Mureva
      range of product
      Mureva TUBE
      colour tint
      White
      quantity per set
      50 pieces
      Complementary
      condition of use
      Indoor/outdoor
      material
      PVC (polyvinyl chloride)
      crush resistance
      750 N/m
      nominal cross section
      43 mm²
      internal diameter
      12.8 mm
      external diameter
      16 mm
      product weight
      0.018 kg
      Environment
      ambient air temperature for operation
      -5...60 °C
      quality labels
      NF
      standards
      EN 50086-2-1
      EN 61386-21 : 2004
      environmental characteristic
      Non-flame propagating
      IP degree of protection
      IP40
      IK degree of protection
      IK07
      Offer Sustainability
      Sustainable offer status
      Green Premium product
      RoHS (date code: YYWW)
      Compliant  - since  1026  -  Schneider Electric declaration of conformity Schneider Electric declaration of conformity
      REACh
      Product environmental profile
      Available
      Product end of life instructions
      Need no specific recycling operations
      Contractual warranty
      Warranty period
      18 months
    • Documents and Downloads

      Language
      • English
      • French
      Certificate
      Date
      Size
      Add to My Documents
      Date 3/11/13
      Size 1.4 MB
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.