Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric ENN42316 Image

View all Mureva Tube and Fix

Mureva Tube and Fix - ENN42316

Conduit accessories

Schneider Electric ENN42316 Image
View all Mureva Tube and Fix
Mureva Tube and Fix - ENN42316
Conduit accessories

Mureva TUBE - elbow - grey - Ø16 mm

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Mureva
    product or component type
    Elbow
    colour
    Grey (RAL 7035)
    quantity per package
    50 pieces
    Complementary
    accessory / separate part category
    Installation accessory
    condition of use
    Indoor/outdoor
    material
    PVC (polyvinyl chloride)
    crush resistance
    750 N/m
    nominal cross section
    43 mm²
    internal diameter
    12.8 mm
    external diameter
    16 mm
    product weight
    0.01 kg
    Environment
    operating temperature
    -5...60 °C
    quality labels
    NF
    standards
    EN 50086-2-1
    EN 61386-21 : 2004
    environmental characteristic
    Non-flame propagating
    IP-Class
    IP40
    IK-Class
    IK07
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • French
    • German
    • Swedish
    Catalogue
    Date
    Size
    Add to My Documents
    Date 3/14/17
    Size 3.1 MB
    Certificate
    Date
    Size
    Add to My Documents
    Date 3/11/13
    Size 1.4 MB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 12/25/18
    Size 0
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 12/25/18
    Size 0
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.