Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric ENN41325 Image

Range: Mureva Tube and Fix

Conduit accessories

ENN41325

Schneider Electric ENN41325 Image
Range: Mureva Tube and Fix

Conduit accessories

ENN41325

Mureva TUBE - conduit sleeve - grey - Ø25 mm

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    product range
    Mureva TUBE
    product type
    Conduit sleeve
    colour
    Grey (RAL 7035)
    quantity per package
    50 pieces
    Complementary
    product destination
    Mureva TUBE conduit
    condition of use
    Indoor/outdoor
    material
    PP (polypropylene)
    crush resistance
    750 N/m
    nominal cross section
    119 mm²
    internal diameter
    21.3 mm
    external diameter
    25 mm
    product weight
    0.007 kg
    Environment
    operating temperature
    -5...60 °C
    quality labels
    NF
    standards
    EN 50086-2-1
    EN 61386-21 : 2004
    IP-Class
    IP41
    IK-Class
    IK08
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • French
    Catalogue
    Date
    Size
    Add to My Documents
    Date 3/14/17
    Size 3.1 MB
    Date 9/21/17
    Size 8.4 MB
    Certificate
    Date
    Size
    Add to My Documents
    Date 3/11/13
    Size 1.4 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.