Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric ENN08241 Image

Range: Mureva surface mounted boxes

IP55 Mureva box

ENN08241

Schneider Electric ENN08241 Image
Range: Mureva surface mounted boxes

IP55 Mureva box

ENN08241

Mureva Box - box mounting plate for terminal block 2.5 mm² and 6 mm²

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    product range
    Mureva BOX
    product type
    Mounting plate
    colour
    Anthracite RAL 7016
    quantity per package
    10 pieces
    Complementary
    accessory / separate part destination
    For terminal block 2.5 mm² and 6 mm²
    product destination
    80 x 80 mm box
    105 x 105 mm box
    material
    PC
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Date 3/14/17
    Size 8.7 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.