Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Mureva BOX - trunking coupling - white - for box 80x80

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range of product
      Mureva BOX
      product or component type
      Trunking coupling
      colour tint
      White RAL 9010
      quantity per set
      4 pieces
      Complementary
      trunking dimension
      <= 30 x 50 mm
      product destination
      80 x 80 x 45 mm box
      125 x 80 x 65 mm box
      material
      PP (polypropylene)
      product weight
      0.022 kg
      Offer Sustainability
      RoHS (date code: YYWW)
      Compliant  - since  0526  -  Schneider Electric declaration of conformity Schneider Electric declaration of conformity
      REACh
      Contractual warranty
      Warranty period
      18 months
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.