Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric ENN08157 Image

Range: Mureva surface mounted boxes

IP55 Mureva box

ENN08157

Schneider Electric ENN08157 Image
Range: Mureva surface mounted boxes

IP55 Mureva box

ENN08157

Mureva BOX - trunking coupling - grey - for box 100x100

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    product range
    Mureva BOX
    product type
    Trunking coupling
    colour
    Grey RAL 7035
    quantity per package
    4 pieces
    Complementary
    trunking dimension
    <= 35 x 60 mm
    product destination
    105 x 105 x 55 mm box
    105 x 105 x 80 mm box
    105 x 65 x 55 mm box
    material
    PP (polypropylene)
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.