Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric ENN08132 Image

Range: Mureva surface mounted boxes

IP55 Mureva box

ENN08132

Schneider Electric ENN08132 Image
Range: Mureva surface mounted boxes

IP55 Mureva box

ENN08132

Mureva BOX - grommet - dark grey - diameter 4 to 25

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Mureva
    colour
    Dark grey RAL 7004
    quantity per package
    10 pieces
    Complementary
    accessory / separate part category
    Cabling accessory
    material
    SBS (styrene butadiene styrene)
    cable outer diameter
    4...25 mm
    drilling diameter
    29 mm
    product weight
    0.006 kg
    Environment
    operating temperature
    -25...40 °C
    IP-Class
    IP55
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Date 3/14/17
    Size 8.7 MB
    Product environmental
    Date
    Size
    Add to My Documents
    Date 12/14/17
    Size 319.7 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.