Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric ENN05205 Image

Range: Mureva surface mounted boxes

IP55 Mureva box

ENN05205

Schneider Electric ENN05205 Image
Range: Mureva surface mounted boxes

IP55 Mureva box

ENN05205

Mureva BOX - junction boxwith terminals - 7 grommets Ø25 - 105x105x55 mm

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    product range
    Mureva BOX
    product type
    Junction box pre-equipped with terminals
    colour
    Grey RAL 7035
    quantity per package
    5 pieces
    Complementary
    Mounting
    Surface
    cable entry
    Grommets
    fixing mode
    Screw-fixed cover
    interior dimensions
    105 x 105 x 55 mm
    number of cable entries
    7 grommets Ø 25 mm
    material
    PP (polypropylene) cover
    SBS (styrene butadiene styrene) grommet
    terminal block type
    6 screw terminals
    electrical insulation class
    Class II according to IEC 536
    height
    61 mm
    width
    128 mm
    depth
    128 mm
    product weight
    0.18 kg
    Environment
    operating temperature
    -25...40 °C
    IK-Class
    IP55 according to IEC 60529
    IK-Class
    IK07 according to EN 50102
    glow wire temperature
    750 °C
    standards
    EN 60670
    product certifications
    CE
    environmental characteristic
    Halogen free
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Date 3/14/17
    Size 8.7 MB
    Date 9/21/17
    Size 8.4 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.