Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Schneider Electric ENN05204 Image

    Range: Mureva surface mounted boxes

    IP55 Mureva box

    ENN05204

    Schneider Electric ENN05204 Image
    Range: Mureva surface mounted boxes

    IP55 Mureva box

    ENN05204

    Mureva BOX - junction box with terminals - 7 grommets Ø20 - 80x80x45 mm

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range of product
      Mureva BOX
      product or component type
      Junction box pre-equipped with terminals
      colour tint
      Grey RAL 7035
      quantity per set
      5 pieces
      Complementary
      wiring device mounting
      Surface
      cable entry
      Grommets
      fixing mode
      Clip-on cover
      base dimension
      80 x 80 x 45 mm
      cable entry number
      7 grommets Ø 20 mm
      material
      ABS (acrylonitrile butadiene-styrene) body
      PP (polypropylene) cover
      SBS (styrene butadiene styrene) grommet
      terminal block type
      3 push-in terminals
      electrical insulation class
      Class II according to IEC 536
      height
      51 mm
      width
      98 mm
      depth
      98 mm
      product weight
      0.096 kg
      Environment
      ambient air temperature for operation
      -25...40 °C
      IP degree of protection
      IP55 according to IEC 60529
      IK degree of protection
      IK07 according to EN 50102
      fire resistance
      650 °C
      standards
      EN 60670
      product certifications
      CE
      environmental characteristic
      Halogen free
      Offer Sustainability
      Sustainable offer status
      Green Premium product
      RoHS (date code: YYWW)
      Compliant  - since  1026  -  Schneider Electric declaration of conformity Schneider Electric declaration of conformity
      REACh
      Product environmental profile
      Available
      Product end of life instructions
      Need no specific recycling operations
      Contractual warranty
      Warranty period
      18 months
    • Documents and Downloads

      Language
      • English
      Catalogue
      Date
      Size
      Add to My Documents
      Date 3/14/17
      Size 8.7 MB
      Date 9/21/17
      Size 8.4 MB
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.