Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric ENN05174 Image

Range: Mureva surface mounted boxes

IP55 Mureva box

ENN05174

Schneider Electric ENN05174 Image
Range: Mureva surface mounted boxes

IP55 Mureva box

ENN05174

Mureva BOX - security junction box - knock-out - 80x80x45 mm

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    product range
    Mureva BOX
    product type
    Junction box for security circuits
    colour
    Red RAL 3000
    quantity per package
    5 pieces
    Complementary
    Mounting
    Surface
    cable entry
    Knock-out
    fixing mode
    Clip-on cover
    interior dimensions
    80 x 80 x 45 mm
    number of cable entries
    7 knock-outs M16/20
    material
    PP (polypropylene) body and cover
    electrical insulation class
    Class II according to IEC 536
    height
    51 mm
    width
    89 mm
    depth
    89 mm
    product weight
    0.056 kg
    Environment
    operating temperature
    -25...40 °C
    IK-Class
    IP55 according to IEC 60529
    IK-Class
    IK07 according to EN 50102
    glow wire temperature
    960 °C
    standards
    EN 60670
    product certifications
    CE
    environmental characteristic
    Slightly halogenated
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Date 3/14/17
    Size 8.7 MB
    Date 9/21/17
    Size 8.4 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.