Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric ENN05097 Image

Range: Mureva surface mounted boxes

IP55 Mureva box

ENN05097

Schneider Electric ENN05097 Image
Range: Mureva surface mounted boxes

IP55 Mureva box

ENN05097

Mureva BOX - junction box - knock-outs 16xM20/25+8xM25/32 - 275x225x120 mm

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    product range
    Mureva BOX
    product type
    Junction box
    colour
    Grey RAL 7035
    quantity per package
    1 piece
    Complementary
    Mounting
    Surface
    cable entry
    Knock-out
    fixing mode
    Screw-fixed cover
    interior dimensions
    275 x 225 x 120 mm
    number of cable entries
    16 knock-outs M20/25
    8 knock-outs M25/32
    material
    PP (polypropylene) body and cover
    electrical insulation class
    Class II according to IEC 536
    height
    125 mm
    width
    295 mm
    depth
    245 mm
    product weight
    0.86 kg
    Environment
    operating temperature
    -25...40 °C
    IK-Class
    IP55 according to IEC 60529
    IK-Class
    IK07 according to EN 50102
    glow wire temperature
    750 °C
    standards
    CE
    EN 60670
    environmental characteristic
    Halogen free
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Date 3/14/17
    Size 8.7 MB
    Date 9/21/17
    Size 8.4 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.