Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Schneider Electric ENN05090 Image

    Range: Mureva surface mounted boxes

    IP55 Mureva box

    ENN05090

    Schneider Electric ENN05090 Image
    Range: Mureva surface mounted boxes

    IP55 Mureva box

    ENN05090

    Mureva BOX - junction box - knock-out 8xM12/16+4xM20/25+2xM25/32 - 175x150x80 mm

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range of product
      Mureva BOX
      product or component type
      Junction box
      colour tint
      Grey RAL 7035
      quantity per set
      1 piece
      Complementary
      wiring device mounting
      Surface
      cable entry
      Knock-out
      fixing mode
      Screw-fixed cover
      base dimension
      175 x 150 x 80 mm
      cable entry number
      8 knock-outs M12/16
      4 knock-outs M20/25
      2 knock-outs M25/32
      material
      PP (polypropylene) body and cover
      electrical insulation class
      Class II according to IEC 536
      height
      90 mm
      width
      195 mm
      depth
      165 mm
      product weight
      0.38 kg
      Environment
      ambient air temperature for operation
      -25...40 °C
      IP degree of protection
      IP55 according to IEC 60529
      IK degree of protection
      IK07 according to EN 50102
      fire resistance
      750 °C
      standards
      EN 60670
      product certifications
      CE
      environmental characteristic
      Halogen free
      Offer Sustainability
      Sustainable offer status
      Green Premium product
      RoHS (date code: YYWW)
      Compliant  - since  1026  -  Schneider Electric declaration of conformity Schneider Electric declaration of conformity
      REACh
      Product environmental profile
      Available
      Product end of life instructions
      Need no specific recycling operations
      Contractual warranty
      Warranty period
      18 months
    • Documents and Downloads

      Language
      • English
      Catalogue
      Date
      Size
      Add to My Documents
      Date 3/14/17
      Size 8.7 MB
      Date 9/21/17
      Size 8.4 MB
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.