Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric ENN05025 Image

View all Mureva surface mounted boxes

Mureva surface mounted boxes - ENN05025

Legacy

Schneider Electric ENN05025 Image
View all Mureva surface mounted boxes
Mureva surface mounted boxes - ENN05025
Legacy

Mureva BOX - junction box - 7 grommets Ø25 - 105x105x55 mm

Show more characteristics >
Add to My Products Remove from My Products

ENN05025 is replaced by:
Product
Qty
IMT05025
Qty
1
Add to My Products Remove from My Products
  • Reason for Substitution: End of life
  • Substitution date: 01 March 2017
  • Main
    product range
    Mureva BOX
    product type
    Junction box
    colour
    White RAL 9010
    quantity per package
    5 pieces
    Complementary
    Mounting
    Surface
    cable entry
    Grommets
    fixing mode
    Screw-fixed cover
    interior dimensions
    105 x 105 x 55 mm
    number of cable entries
    7 grommets Ø 25 mm
    material
    PP (polypropylene) cover
    SBS (styrene butadiene styrene) grommet
    electrical insulation class
    Class II according to IEC 536
    height
    61 mm
    width
    125 mm
    depth
    125 mm
    product weight
    0.148 kg
    Environment
    operating temperature
    -25...40 °C
    IK-Class
    IP55 according to IEC 60529
    IK-Class
    IK07 according to EN 50102
    glow wire temperature
    750 °C
    standards
    CE
    EN 60670
    environmental characteristic
    Halogen free
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Date 3/14/17
    Size 8.7 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.