Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Schneider Electric EMS59570 Image

    Range: Easergy T300

    Modules

    EMS59570

    Schneider Electric EMS59570 Image
    Range: Easergy T300

    Modules

    EMS59570

    Easergy T300 VPIS VO voltage adapter - RJ45 output for SC150

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range of product
      Easergy T300
      product or component type
      Voltage adaptor
      Complementary
      rated voltage
      11...36 kV
      input voltage
      1...30 V AC (L-L)
      input voltage limits
      < 30 V
      network frequency
      50/60 Hz
      electrical connection
      Output : RJ45 connector
      Input : micro-fit connector
      Environment
      fixing mode
      By clamp (plastic)
      operating position
      Horizontal
      Vertical
      standards
      IEC 62271-206
      product certifications
      CE
      IP degree of protection
      IP30 conforming to IEC 60529
      IK degree of protection
      IK07 conforming to IEC 62262
      ambient air temperature for operation
      -40...85 °C
      ambient air temperature for storage
      -40...85 °C
      fire resistance
      850 °C conforming to IEC 60695-2-11
      environmental characteristic
      Salt mist : 200 h conforming to IEC 60068-2-11
      relative humidity
      95 % conforming to IEC 60068-2-30
      operating altitude
      <= 3000 m
      height
      50 mm
      width
      50 mm
      length
      100 mm
      product weight
      0.038 kg
      Offer Sustainability
      RoHS (date code: YYWW)
      Compliant  - since  1630  -  Schneider Electric declaration of conformity Schneider Electric declaration of conformity
    • Documents and Downloads

      Language
      • English
      • French
      Catalogue
      Date
      Size
      Add to My Documents
      Date 6/19/18
      Size 4.7 MB
      User guide
      Date
      Size
      Add to My Documents
      Date 3/13/18
      Size 2.2 MB
      Date 3/13/18
      Size 2.2 MB
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.