Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Schneider Electric EKO06991 Image

    Range: Wiser

    Lighting control

    EKO06991

    Schneider Electric EKO06991 Image
    Range: Wiser

    Lighting control

    EKO06991

    Elko Home - Elko RS16 automatic switch push button polar white

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      product brand
      Elko
      range
      Elko
      type number
      NH3526
      aesthetic name
      Elko RS16
      product or component type
      Movement detector
      Complementary
      device presentation
      Complete device
      sensor type
      PIR
      dimmer type
      Without
      load type
      Incandescent lamp: 2200 W at 230 V AC
      Halogen lamp: 2000 W at 230 V AC
      LED lamp: 200 W at 230 V AC
      Motor (single-phase): 1000 VA at 230 V AC
      LV halogen lamps: 1050 VA at 12 V AC (electronic transformer)
      LV halogen lamps: 500 VA at 12 V AC (wound transformer)
      Compact fluorescent lamp: 200 W at 230 V AC
      [Ue] rated operational voltage
      230 V AC 50 Hz
      rated current
      10 A, 140 µF
      10 A, cos φ = 0.6
      standby consumption
      < 0.4 W
      associated fuse rating
      16 A
      colour tint
      Polar white
      surface finish
      Glossy
      number of FUNCTION keys
      1
      local signalling
      1 LED (green/red) programmable
      signalling function
      Programming indication
      Light ON when switch is actuated
      movement detection area
      8 m
      detection face
      Frontal: 8 m
      Lateral: 8 m
      horizontal detection angle
      160 °
      number of outputs
      1
      control type
      Remote control by auxiliary push-button:
      Remote control: Wiser App device programming
      Manual control:
      Movement sensor:
      Automatic:
      software name
      Wiser App: upgrade device firmware
      Wiser App: define LED status
      Wiser App: weekday switching
      Wiser App: astro function
      Wiser App: random function
      Wiser App: light sensitivity range control
      Wiser App: management of the sensitivity (high, medium or low)
      Wiser App: management of the operating mode (test, switch, semi-auto)
      light intensity adjustment
      5...1000 lux
      time delay range
      1...30 min
      number of connected devices
      Bluetooth: 15 smart device
      Bluetooth: 10 Wiser device
      Bluetooth: 10 multiway switching between coupled device
      communication network type
      Wireless 2.5 mW at 2.4 GHz
      system requirements
      Wiser App require Android 5.1 or higher
      Wiser App require Apple iOS 10.0 or higher
      Bluetooth require Bluetooth 4.1 or higher
      Wiser Home control require Wiser Home Touch
      connected auxiliaries
      Unlimited number of push-buttons, cable length 50 m
      provided equipment
      Cover frame
      User manual
      Centre plate
      wiring configuration
      With neutral
      connections - terminals
      Screw terminal
      number of loop terminals
      2
      clamping connection capacity
      1.5...2.5 mm² solid
      1.5...2.5 mm² solid stranded
      shape of screw head
      Pozidriv No 1 and combi
      tightening torque
      0.5 N.m
      material
      Central plate: thermoplastic
      Frame: thermoplastic
      Fixing frame: metal
      Terminals: metal
      Casing: PC (polycarbonate) GF10 FR
      mounting support
      Wall
      device mounting
      Flush
      fixing mode
      By screws
      type of installation
      Indoor installation
      quantity per set
      1
      type of packing
      Carton
      mounting height
      1 m
      embedding depth
      27 mm
      depth
      44 mm
      width
      84 mm
      height
      84 mm
      standards
      EN 60730-2-7
      EN 301-489-17
      EN 60669-2-1
      EN 300-328
      directives
      2014/35/EU - low voltage directive
      2014/30/EU - electromagnetic compatibility
      product certifications
      SEMKO
      NEMKO
      VDE
      EAC
      CE
      FIMKO
      NF
      Environment
      ambient air temperature for operation
      5...40 °C
      ambient air temperature for storage
      5...40 °C
      IP degree of protection
      IP21 with marking on visual parts
      IP20
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.