Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric EKO06986 Image

Range: Wiser

Lighting control

EKO06986

Schneider Electric EKO06986 Image
Range: Wiser

Lighting control

EKO06986

Elko Home - Elko Plus automatic dimmer push button, universal, LED black

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    product brand
    Elko
    range
    Elko
    type number
    NH3527
    aesthetic name
    Elko Plus
    product or component type
    Movement detector
    Complementary
    device presentation
    Complete device
    sensor type
    PIR
    dimmer type
    Universal
    load type
    Incandescent lamp: 14...200 W at 230 V AC
    Halogen lamp: 14...150 W at 230 V AC
    LV halogen lamps: 14...150 VA at 12 V AC (wound transformer)
    LED lamp: 7...100 VA at 230 V AC (RC LED mode)
    LED lamp: 7...20 VA at 230 V AC (RL LED mode)
    LV halogen lamps: 14...150 VA at 12 V AC (electronic transformer)
    [Ue] rated operational voltage
    230 V AC 50 Hz
    standby consumption
    < 0.4 W
    associated fuse rating
    16 A
    protection type
    Automatic overload protection
    Overheating protection
    Short-circuit protection
    colour tint
    Black
    surface finish
    Glossy
    number of FUNCTION keys
    1
    local signalling
    1 LED (green/red) programmable
    signalling function
    Light ON when switch is actuated
    Programming indication
    movement detection area
    8 m
    detection face
    Frontal: 8 m
    Lateral: 8 m
    horizontal detection angle
    160 °
    number of outputs
    1
    control type
    Local control: automatic load detection
    Remote control by auxiliary push-button:
    Remote control: Wiser App device programming
    Local control: soft start
    Manual control:
    Movement sensor:
    Automatic:
    software name
    Wiser App: define LED status
    Wiser App: weekday switching
    Wiser App: astro function
    Wiser App: random function
    Wiser App: enable wake-up function
    Wiser App: enable fall-asleep function
    Wiser App: enable night light function
    Wiser App: light sensitivity range control
    Wiser App: management of the sensitivity (high, medium or low)
    Wiser App: management of the operating mode (test, switch, semi-auto)
    light intensity adjustment
    5...1000 lux
    time delay range
    1...30 min
    number of connected devices
    Bluetooth: 15 smart device
    Bluetooth: 10 Wiser device
    Bluetooth: 10 multiway switching between coupled device
    communication network type
    Wireless 2.5 mW at 2.4 GHz
    system requirements
    Wiser App require Android 5.1 or higher
    Wiser App require Apple iOS 10.0 or higher
    Bluetooth require Bluetooth 4.1 or higher
    Wiser Home control require Wiser Home Touch
    connected auxiliaries
    Unlimited number of push-buttons, cable length 50 m
    provided equipment
    Cover frame
    Centre plate
    User manual
    wiring configuration
    Without neutral
    connections - terminals
    Screw terminal
    number of loop terminals
    2
    clamping connection capacity
    1.5...2.5 mm² solid
    1.5...2.5 mm² solid stranded
    shape of screw head
    Pozidriv No 1 and combi
    tightening torque
    0.5 N.m
    material
    Central plate: thermoplastic
    Frame: thermoplastic
    Fixing frame: metal
    Terminals: metal
    Casing: PC (polycarbonate) GF10 FR
    mounting support
    Wall
    device mounting
    Flush
    fixing mode
    By screws
    type of installation
    Indoor installation
    quantity per set
    1
    type of packing
    Carton
    mounting height
    1 m
    embedding depth
    27 mm
    depth
    44 mm
    width
    86 mm
    height
    86 mm
    standards
    EN 301-489-17
    EN 300-328
    EN 60669-2-1
    EN 60730-2-7
    directives
    2014/35/EU - low voltage directive
    2014/30/EU - electromagnetic compatibility
    product certifications
    SEMKO
    NF
    VDE
    EAC
    NEMKO
    CE
    FIMKO
    Environment
    ambient air temperature for operation
    5...40 °C
    ambient air temperature for storage
    5...40 °C
    IP degree of protection
    IP21 with marking on visual parts
    IP20
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.