Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric EH3015-6_GS Image

Range: NEO

Wiring Devices

EH3015-6_GS

Schneider Electric EH3015-6_GS Image
Range: NEO

Wiring Devices

EH3015-6_GS

6A 3 Pin Universal Switched Socket with Shutter, Grey Silver

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    product or component type
    Power socket-outlet
    switch function
    1-way
    outlet poles configuration
    3P with shutters
    outlet standard
    IS 1293
    IS 4615
    colour tint
    Grey silver
    Complementary
    wiring device mounting
    Flush
    Surface
    rated current
    6 A, 250 V, AC, 50 Hz
    material
    Brass with metal parts
    Nylon with shutter
    Polycarbonate with plastic part
    load type
    Resistive
    connections - terminals
    Clamp terminal
    width
    87 mm
    height
    87 mm
    depth
    30.7 mm
    Environment
    ambient air temperature for operation
    0...40 °C
    relative humidity
    0...95 %
    environmental characteristic
    Indoor use
    standards
    IS 1293
    IS 4615
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.