Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Schneider Electric EH3015-16-6_WW Image

    Range: NEO

    Wiring Devices

    EH3015-16-6_WW

    Schneider Electric EH3015-16-6_WW Image
    Range: NEO

    Wiring Devices

    EH3015-16-6_WW

    6-16A 3 Pin Universal Switched Socket with Shutter, White

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      product or component type
      Power socket-outlet
      switch function
      1-way
      outlet poles configuration
      3P with shutters
      outlet standard
      IS 1293
      IS 4615
      colour tint
      White
      Complementary
      wiring device mounting
      Surface
      Flush
      rated current
      16 A, 250 V, AC, 50 Hz
      material
      Brass with metal parts
      Nylon with shutter
      Polycarbonate with plastic part
      load type
      Resistive
      connections - terminals
      Clamp terminal
      width
      87 mm
      height
      87 mm
      depth
      34.7 mm
      Environment
      ambient air temperature for operation
      0...40 °C
      relative humidity
      0...95 %
      environmental characteristic
      Indoor use
      standards
      IS 1293
      IS 4615
      Contractual warranty
      Warranty period
      18 months
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.