Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric EH3015-16-6_GS Image

Range: NEO

Wiring Devices

EH3015-16-6_GS

Schneider Electric EH3015-16-6_GS Image
Range: NEO

Wiring Devices

EH3015-16-6_GS

6-16A 3 Pin Universal Switched Socket with Shutter, Grey Silver

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    product or component type
    Power socket-outlet
    switch function
    1-way
    outlet poles configuration
    3P with shutters
    outlet standard
    IEC 60884-1
    colour tint
    Grey silver
    Complementary
    wiring device mounting
    Flush
    Surface
    rated current
    16 A, 250 V, AC, 50 Hz
    material
    Brass with metal parts
    Nylon with shutter
    Polycarbonate with plastic part
    load type
    Resistive
    connections - terminals
    Clamp terminal
    width
    87 mm
    height
    87 mm
    depth
    34.7 mm
    Environment
    ambient air temperature for operation
    0...40 °C
    relative humidity
    0...95 %
    environmental characteristic
    Indoor use
    standards
    IS 4615
    IS 1293
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.