Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Share

    Copy Cancel
    Add to My Favorites Remove from My Favorites

    • Main
      range of product
      Wiser
      device short name
      Energy Button
      product or component type
      Energy saver
      provided equipment
      1 installation guide
      3 batteries
      2 adhesive tape
      2 screws
      battery type
      AAA alkaline 1.5 V
      battery life
      2 yr
      colour
      White (RAL 9003)
      Complementary
      display type
      LCD display
      communication network type
      Wireless 2.4 GHz, IEEE 802.15.4 radio
      type of alarms
      Low battery
      control type
      Reboot remote control
      Automatic firmware update remote control
      Manual reset with white RESET push-button
      Commissioning with orange SET push-button
      Factory reset with orange remote control
      local signalling
      LED (orange and green) for commissioning
      Flag (green) for communication fault
      Flag (green) for battery fault (10 sec interval)
      mounting location
      1.5 m wall mounting
      material
      PC (polycarbonate)
      fixing mode
      Adhesive tape
      By screw
      diameter
      100 mm
      height
      30 mm
      Environment
      ambient air temperature for operation
      -5...45 °C
      ambient air temperature for storage
      -20...70 °C
      relative humidity
      10...90 %
      IP degree of protection
      IP20
      standards
      EN/IEC 60730
    • Documents and Downloads

      Language
      • English
      • Danish
      • French
      • Italian
      • Swedish
      User guide
      Date
      Size
      Add to My Documents
      Date 10/24/16
      Size 736.9 KB
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.