You can choose another country to view available products or go to our Global website for company information.
range of product |
Wiser
| |
---|---|---|
product or component type |
Thermostat
| |
provided equipment |
1 installation guide3 batteries2 adhesive tape
| |
battery type |
AAA alkaline 1.5 V
| |
battery life |
2 yr
| |
colour |
White (RAL 9003)
|
display type |
LCD display
| |
---|---|---|
information displayed |
Temperature in °C
| |
communication network type |
Wireless 2.4 GHz, IEEE 802.15.4 radio
| |
type of alarms |
Low battery
| |
control type |
Factory reset remote controlReboot remote controlAutomatic firmware update remote controlCommissioning with orange SET push-buttonManual reset with orange RESET push-buttonTemperature adjustment with white push-button
| |
local signalling |
LED (orange and green) for commissioningFlag (green) for communication faultFlag (green) for battery fault (10 sec interval)
| |
mounting location |
1.5 m wall mounting
| |
material |
PC (polycarbonate)
| |
fixing mode |
Adhesive tapeBy screw
| |
diameter |
100 mm
| |
height |
30 mm
|
ambient air temperature for operation |
-5...45 °C
| |
---|---|---|
ambient air temperature for storage |
-20...70 °C
| |
temperature setting range |
0.5...35 °C
| |
relative humidity |
10...90 %
| |
IP degree of protection |
IP20
| |
standards |
EN/IEC 60730
| |
product certifications |
EMC directive 2004/108/ECR&TTE directive 1999/5/ECWEEE directive 2002/96/ECREACH directive 1907/2006/ECRoHS directive 2002/95/EC
|
Sustainable offer status |
Green Premium product
| |
---|---|---|
RoHS (date code: YYWW) |
Compliant - since 1403 - Schneider Electric declaration of conformity Schneider Electric declaration of conformity
| |
REACh | ||
Product environmental profile |
AvailableProduct environmental
| |
Product end of life instructions |
AvailableEnd of life manual
|
Warranty period |
18 months
|
---|