Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Share

    Copy Cancel

    Wiser Smart plug Italian - 230 V AC 13 A

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range of product
      Wiser
      device short name
      SmartPlug
      product or component type
      Smart plug
      outlet poles configuration
      2P + E
      outlet standard
      Italian
      load type
      Resistive load : 0...3000 W
      Halogen lamp : 0...600 W
      Electric resistive heater : 0...3000 W
      Electronic appliance : 0...400 W
      Low voltage halogen lamp with electronic transformer : 0...600 W
      Low voltage halogen lamp with iron core transformer : 0...600 W
      Compact fluorescent lampless than 5pcs : 0...100 W
      Fluorescent tube : 0...100 W
      LED lighting integrated ballast, less than 5pcs : 0...100 W
      Motor : 0...600 W
      Fan motor : 0...600 W
      colour
      Semi-transparent black
      White (RAL 9003)
      Complementary
      range compatibility
      20 Wiser - smart plug, with plugged appliances
      function available
      Radio communication repeater
      Mobile socket-outlet relay
      Energy consumption metering
      communication network type
      Wireless 2.4 GHz, IEEE 802.15.4 radio
      mounting location
      Indoor
      [Ue] rated operational voltage
      230 V AC 50 Hz +/- 10 %
      [Ie] rated operational current
      13 A
      control type
      I/O push-button for relay on/off
      R push-button for reset
      Remote control for automatic firmware update
      local signalling
      LED (orange and green) for commissioning
      LED (white) for power
      Flag (green) for identification
      material
      PC (polycarbonate)
      height
      129 mm
      width
      64 mm
      depth
      69 mm
      compatibility code
      SmartPlug
      Environment
      standards
      IEC 60669-1
      IEC 60669-2-1
      CEI 23-16/VII
      directives
      1999/5/EC - R&TTE directive
      2011/65/EU - RoHS directive
      2004/108/EC - electromagnetic compatibility
      1907/2006/EC - REACH directive
      2006/95/EC - low voltage directive
      2002/96/EC - WEEE directive
      ambient air temperature for operation
      0...40 °C
      relative humidity
      10...95 %
      operating altitude
      0...2500 m
      IP degree of protection
      IP20
      Offer Sustainability
      Sustainable offer status
      Green Premium product
      RoHS (date code: YYWW)
      Compliant  - since  1403  -  Schneider Electric declaration of conformity Schneider Electric declaration of conformity
      REACh
      Product environmental profile
      Available
      Product end of life instructions
      Available
    • Documents and Downloads

      Language
      • English
      • Danish
      • French
      • Italian
      • Swedish
      User guide
      Date
      Size
      Add to My Documents
      Date 10/24/16
      Size 566 KB
      Certificate
      Date
      Size
      Add to My Documents
      Date 11/17/17
      Size 315.6 KB
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.