Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Share

    Copy Cancel

    Wiser Smart plug French - 230 V AC 10 A

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range of product
      Wiser
      device short name
      SmartPlug
      product or component type
      Smart plug
      outlet poles configuration
      2P + E
      outlet standard
      French
      load type
      Low voltage halogen lamp with electronic transformer : 0...600 VA
      Low voltage halogen lamp with iron core transformer : 0...1500 VA
      Energy saving lamp : 0...600 VA
      Fluorescent tube : 0...600 VA
      Halogen lamp : 0...2300 W
      Electronic appliance : 0...2300 W
      Incandescent lamp : 0...2300 W
      Electric resistive heater : 0...2300 W
      colour
      Grey
      White (RAL 9003)
      Complementary
      range compatibility
      20 Wiser - smart plug, with plugged appliances
      function available
      Mobile socket-outlet relay
      Energy consumption metering
      Radio communication repeater
      communication network type
      Wireless 2.4 GHz, IEEE 802.15.4 radio
      mounting location
      Indoor
      [Ue] rated operational voltage
      230 V AC 50 Hz +/- 10 %
      [Ie] rated operational current
      10 A
      control type
      I/O push-button for relay on/off
      R push-button for reset
      Remote control for factory reset
      Remote control for reboot
      Remote control for automatic firmware update
      local signalling
      LED (orange and green) for commissioning
      material
      PC (polycarbonate)
      height
      111 mm
      width
      50 mm
      depth
      73 mm
      compatibility code
      SmartPlug
      Environment
      standards
      EN 61000-6-3
      IEC 60884
      ETSI EN 301 489
      EN 60669-2-1
      ETSI EN 300 328
      EN 50385
      EN 61000-6-2
      EN 61058
      ETSI EN 300 220
      EN 60669-1
      NF C 61-314
      directives
      2006/95/EC - low voltage directive
      2002/95/EC - RoHS directive
      1999/5/EC - R&TTE directive
      73/23/EEC - low voltage directive
      2002/96/EC - WEEE directive
      89/336/EEC - electromagnetic compatibility
      1907/2006/EC - REACH directive
      ambient air temperature for operation
      5...40 °C
      relative humidity
      20...95 %
      operating altitude
      0...2000 m
      IP degree of protection
      IP20
      Contractual warranty
      Warranty period
      18 months
    • Documents and Downloads

      Language
      • English
      • Danish
      • French
      • Italian
      • Swedish
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.