Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Share

    Copy Cancel

    Wiser S-Meter for branch or individual consumption

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range of product
      Wiser
      device short name
      S-meter
      product or component type
      Meter reader
      supply
      Power supply 5 V +/-5 %
      colour
      White (RAL 9003)
      provided equipment
      2 x screws
      1 x grommet
      2 x adhesive tape
      1 x extension cable (with 2 m cable)
      2 x 50 A sensor
      1 x 80 A sensor
      1 x label set
      Complementary
      type of measurement
      Power
      Energy consumption
      connector type
      4P4C connector for 6 sensor
      communication network type
      Wireless 2.4 GHz, IEEE 802.15.4 radio
      type of alarms
      Internal fault
      Sensor loss
      Over consumption
      mode of transmission
      Wiser standard
      Fast mode
      operating distance
      30 m
      control type
      Fast/normal reporting mode with black switch
      Commissioning with orange SET push-button
      Manual reset with orange RESET push-button
      function available
      Factory reset by wireless link
      Reboot by wireless link
      Automatic firmware update by wireless link
      local signalling
      Orange and green LED for commissioning
      Green flag for low battery
      Green flag for communication fault
      material
      PC (polycarbonate)
      fixing mode
      Adhesive tape
      By screws
      mounting support
      Wall mounted
      height
      134 mm
      width
      75 mm
      depth
      44 mm
      compatibility code
      S-meter
      Environment
      IP degree of protection
      IP2xC when box closed
      IP2xC when box open
      IK degree of protection
      IK05
      relative humidity
      0...95 %
      operating altitude
      0...2000 m
      ambient air temperature for operation
      -15...40 °C
      ambient air temperature for storage
      -25...70 °C
      standards
      EN 61326 : 2006
      IEC 61010-1 : 2001 Ed.2
      EN 61010-1 : 2001 Ed.2
      EN 50581 : 2012
      EN 62321 : 2008
      ETSI EN 301 489-1
      product certifications
      EMC directive 2004/108/EC
      R&TTE directive 1999/5/EC
      Ecodesign directive 2009/125/EC
      LVD directive 2006/95/EC
      WEEE directive 2002/96/EC
      Battery directive 2006/66/EC
      Contractual warranty
      Warranty period
      18 months
    • Documents and Downloads

      Language
      • English
      • Danish
      • French
      • Italian
      • Swedish
      User guide
      Date
      Size
      Add to My Documents
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.