range of product
    Wiser
    product or component type
    IP communication module
    product name
    MIP
    colour
    White (RAL 9003)
    Complementary
    [Us] rated supply voltage
    110/230 V AC (+/- 15 %) <= 2 A
    network frequency
    50/60 Hz
    power consumption in VA
    5 VA
    mounting mode
    Clip-on
    mounting support
    DIN rail
    transmission rate
    9600 bit/s 0...24 V 2-wire non polarised cable <= 50 m Wiser EM5 energy meter
    Commissioning protocol
    Bluetooth
    communication port protocol
    Zigbee
    communication interface
    Ethernet 10/100BASE-T 6 STP <= 100 m
    integrated connection type
    DHCP client (Ethernet port)
    local signalling
    Product status : green, orange and red LED
    Ethernet status (LAN ST) : green and orange LED
    overvoltage category
    III
    electrical connection
    Screw terminal block for main supply
    Screw terminal block for communication
    material
    PC (polycarbonate)
    height
    84 mm
    width
    54 mm
    depth
    67 mm
    product weight
    133 g
    range compatibility
    Wiser EM5 energy meter
    Acti 9 PowerTag energy sensor
    Environment
    IP degree of protection
    Front face : IP40 conforming to IEC 60529
    Casing : IP20 conforming to IEC 60529
    pollution degree
    2
    IK degree of protection
    IK05 conforming to IEC 62262
    relative humidity
    93 % (at 40 °C)
    operating altitude
    0...2000 m
    ambient air temperature for operation
    -25...50 °C
    standards
    IEC 61000-6-1 : 2005
    IEC 61000-6-3 : 2005
    electromagnetic compatibility
    Electromagnetic immunity conforming to IEC 61000-6-1
    Electromagnetic emission conforming to IEC 61000-6-3
    fire resistance
    30 s at 650 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Available
  • Documents and Downloads

    Language
    • English
    Certificate
    Date
    Size
    Add to My Documents
    CB Certificate - Wiser IP Module EER31800 (Version 1.0)
    Bluetooth Certificate - Wiser IP Module EER31800 (Version 1.0)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    EU Declaration - Wiser communication module EER31800 (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 6/6/19
    Size 195.3 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    PEP-Wireless to Modbus TCP/IP Concentrator (Version 1.0)
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 6/6/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.