Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric EER31500 Image

Range: Wiser Energy

Auxiliary

EER31500

Schneider Electric EER31500 Image
Range: Wiser Energy

Auxiliary

EER31500

Wiser Link Control - Pulse, Alarm and Control extension module

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Wiser
    product or component type
    Pulse, alarm and control extension module
    product name
    Wiser Link Control
    colour
    White (RAL 9003)
    Complementary
    [Us] rated supply voltage
    24 V DC (+/- 10 %)
    3.3 V DC (+/- 10 %)
    230 V AC via EM5 extension bus connector
    power consumption in VA
    0.5 VA at 24 V DC
    0.5 VA at 3.3 V DC
    9 VA at 230 V AC
    digital input number
    2
    digital input voltage
    11.4...30 V
    input type
    Pulse input(s) class B, 12 V DC according to IEC 62053-31
    Alarm input(s) type I, 24 V DC according to IEC 61131-1
    digital output number
    2
    output type
    NO/NC programmable
    mounting mode
    Clip-on
    mounting support
    DIN rail
    local signalling
    Product status : green and red LED
    Input status : green and red LED
    overvoltage category
    III
    connections - terminals
    Side extension bus connector - 40 pins
    Connector screw terminals (green) - 2 x 0.5...1.5 mm²
    impulse duration
    Delay between pulses > 10 ms
    Pulse duration > 10 ms
    material
    PC (polycarbonate)
    height
    84 mm
    width
    27 mm
    depth
    67 mm
    product weight
    85 g
    range compatibility
    Wiser Link
    product compatibility
    Wiser EM5
    Contactor
    Pulse output : remote controlled switch
    Environment
    IP degree of protection
    Casing : IP20 conforming to IEC 60529
    Front face : IP40 conforming to IEC 60529
    pollution degree
    2
    relative humidity
    93 % (at 40 °C)
    operating altitude
    0...2000 m
    ambient air temperature for operation
    -25...50 °C
    standards
    IEC 61326-1 : 2005
    electromagnetic compatibility
    Electromagnetic immunity conforming to IEC 61326-1
    fire resistance
    30 s at 650 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Available
  • Documents and Downloads

    Language
    • English
    • French
    CAD
    Date
    Size
    Add to My Documents
    Wired pulse metering module
    Date 3/20/17
    Size 158.1 KB
    Date 3/20/17
    Size 609.2 KB
    Certificate
    Date
    Size
    Add to My Documents
    Date 10/6/17
    Size 386.5 KB
    Instruction sheet
    Date
    Size
    Add to My Documents
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Date 10/6/17
    Size 281.8 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.