Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric EER31120 Image

View all Wiser Energy

Wiser Energy - EER31120

Auxiliary

Schneider Electric EER31120 Image
View all Wiser Energy
Wiser Energy - EER31120
Auxiliary

Wiser Link - Pulse receiver

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Wiser
    product or component type
    Pulse receiver
    device short name
    MPR
    Complementary
    type of measurement
    Gas consumption
    Calorie consumption
    Water consumption
    supply
    Via EM5 extension bus connector
    [Us] rated supply voltage
    3.3 V DC
    24 V DC
    communication interface
    With EM5: RS485
    communication interface
    With MPE : radio frequency (868 MHz)
    radio range
    200 m in open field
    index report
    Once per day
    maximum value measured
    999999 kWh or m3
    mounting mode
    Clip-on
    mounting support
    DIN rail
    local indicator
    Green and red LED for product status
    overvoltage category
    III
    connections - terminals
    Extension bus connector on side : (40 pins)
    material
    PC
    height
    84 mm
    width
    18 mm
    depth
    67 mm
    product weight
    0.055 kg
    range compatibility
    Energy meter EM5
    Extension module
    Pulse emitter MPE
    product compatibility
    Wiser extension modules
    Wiser EM5
    Wiser MPE
    Environment
    IP degree of protection
    IP40 in front face according to IEC 60529
    IP20 in casing according to IEC 60529
    IK degree of protection
    IK06 according to IEC 60068-2-75
    pollution degree
    2
    relative humidity
    95 % at 40 °C
    operating altitude
    0...2000 m
    ambient air temperature for operation
    -20...50 °C
    ambient air temperature for storage
    -40...85 °C
    standards
    IEC 61326-1 (2005)
    ETSI EN 300 220-2 (v2.3.1, 2010)
    ETSI EN 301 489-3 (2010)
    quality labels
    CE
    fire resistance
    650 °C during 30 s
    Offer Sustainability
    RoHS (date code: YYWW)
    Product environmental profile
    Available
    Product end of life instructions
    Available
  • Documents and Downloads

    Language
    • English
    • French
    CAD
    Date
    Size
    Add to My Documents
    Wisezr Link pulse receiver
    Date 10/10/17
    Size 145 KB
    Date 10/10/17
    Size 274.7 KB
    Instruction sheet
    Date
    Size
    Add to My Documents
    Date 11/16/17
    Size 757.6 KB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 12/25/18
    Size 0
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.