Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Share

    Copy Cancel
    Schneider Electric EER31110 Image

    Range: Wiser Energy

    Auxiliary

    EER31110

    Schneider Electric EER31110 Image
    Range: Wiser Energy

    Auxiliary

    EER31110

    Wiser Link - Pulse emitter

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range of product
      Wiser Link
      range
      Wiser
      product or component type
      Pulse emitter
      device short name
      MPE
      Complementary
      type of measurement
      Gas consumption
      Calorie consumption
      Water consumption
      supply
      Internal battery
      [Us] rated supply voltage
      3.6 V DC
      battery type
      Lithium 3.6 AH
      battery life
      Up to 10 yr
      maximum output current
      23 mA
      output voltage
      3.7 V
      nominal output power
      20 mW
      load capacitance
      950 µF
      load inductance
      556 mH
      input type
      Open collector
      REED switch
      Dry contact
      input voltage
      2.7 V
      impulse duration
      Pulse duration > 66 ms
      Delay between pulses > 33 ms
      transmission support medium
      With MPR : radio frequency (868 MHz)
      operating distance
      200 m in open field
      condition of tests
      Once per day
      mounting mode
      By screws
      mounting support
      Wall mounted
      mounting position
      Vertical
      communication service
      Pulse index
      Battery life
      connections - terminals
      Pre-wired cable on bottom : 3 x 0.5 mm² - pulse: yellow and black wires
      cable length
      1 m
      material
      ABS (acrylonitrile butadiene-styrene)
      height
      97.5 mm
      width
      47.5 mm
      depth
      36.5 mm
      product weight
      0.143 kg
      range compatibility
      Energy meter EM5
      Pulse receiver MPR
      product compatibility
      Wiser MPR
      Gas, calorie, water meter with pulse output
      Environment
      IP degree of protection
      IP68 according to IEC 60529
      IK degree of protection
      IK06 according to IEC 60068-2-75
      relative humidity
      95 % at 40 °C
      operating altitude
      0...2000 m
      ambient air temperature for operation
      -20...60 °C
      ambient air temperature for storage
      -40...70 °C
      standards
      EN 60079-0 (ed. 6, 2012)
      EN 60079-11 (ed. 6, 2012)
      ETSI EN 300 220-2 (v2.3.1, 2010)
      marking
      II 2G Ex ia IIA T3
      product certifications
      ATEX
      quality labels
      CE
      fire resistance
      650 °C during 30 s
      Offer Sustainability
      RoHS (date code: YYWW)
      Compliant  - since  1403  -  Schneider Electric declaration of conformity Schneider Electric declaration of conformity
    • Documents and Downloads

      Language
      • English
      • French
      • All
      CAD
      Date
      Size
      Add to My Documents
      Wiser Link pulse emitter
      Date 10/10/17
      Size 128.9 KB
      Date 10/10/17
      Size 653.1 KB
      Certificate
      Date
      Size
      Add to My Documents
      Date 2/24/16
      Size 1.9 MB
      Date 2/24/16
      Size 1.9 MB
      Instruction sheet
      Date
      Size
      Add to My Documents
      Date 11/10/17
      Size 587.6 KB
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.