Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Share

    Copy Cancel
    Add to My Favorites Remove from My Favorites

    • Main
      range of product
      Wiser
      device short name
      Controller
      product or component type
      System controller
      battery type
      AA lithium non-rechargeable 1.5 V
      provided equipment
      1 installation guide
      1 AC/DC adapter with main clips
      2 AA lithium batteries
      1 ethernet patch cable
      Complementary
      range compatibility
      20 Wiser - H-relay - heating actuator
      4 Wiser - L-relay - load actuator
      10 Wiser - thermostat, each controlling a separate temperature location
      2 Wiser - Energy Button - energy saver
      2 Wiser - S-meter - meter reader, each with up to 6 connected sensors
      20 Wiser - Radiator Thermostat - thermostatic valve, for water based heater
      1 Wiser - Boiler Control - load actuator
      20 Wiser - smart plug, with plugged appliances
      communication network type
      Wireless 2.4 GHz, IEEE 802.15.4 radio
      port Ethernet
      10/100BASE-T
      connector type
      USB host port type A
      RJ45
      USB device port Mini-B
      type of cable
      Shielded twisted paircat.5e copper cable 100 m
      supply
      AC/DC adapter
      [Us] rated supply voltage
      Output : 5 V : / 3 A DC
      Input : 100...230 V : AC +/- 10 %
      power consumption in W
      2.5 W
      mounting mode
      Free standing
      battery life
      3 h at 20 °C for controller function
      10 d at 20 °C for clock function
      local signalling
      LED indicator (red) for ethernet connection
      LED indicator (yellow) for ethernet data transmission
      Flag (green) for system error notification
      Environment
      ambient air temperature for operation
      0...40 °C : AC/DC adapter
      -5...55 °C : controller
      ambient air temperature for storage
      -25...70 °C
      relative humidity
      5...90 %
      IP degree of protection
      IP20
      standards
      ETSI EN 300 328
      EN 62311
      EN 60950-1
      ETSI EN 301 489-1
      EN 50491-3
      ETSI EN 301 489-17
      EN 50491-5-2
      ETSI EN 301 489-3
      Contractual warranty
      Warranty period
      18 months
    • Documents and Downloads

      Language
      • English
      • Danish
      • French
      • Italian
      • German
      • Swedish
      • Norwegian
      User guide
      Date
      Size
      Add to My Documents
      Software - Released
      Date
      Size
      Add to My Documents
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.