Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Schneider Electric EBXA-USB-C4M Image

    Range: Enerlin'X Com'X

    Communication Modules

    EBXA-USB-C4M

    Schneider Electric EBXA-USB-C4M Image
    Range: Enerlin'X Com'X

    Communication Modules

    EBXA-USB-C4M

    Extension cable for communication module for Com'X 200/210/510 - 4m

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range
      Enerlin'X
      product or component type
      USB extension cable
      accessory / separate part category
      Connection accessory
      range compatibility
      ComX ComX 200 energy server
      ComX ComX 210 energy server
      ComX ComX 510 energy server
      USB interface
      mounting diameter
      22 mm
      Complementary
      accessory / separate part destination
      Communication module
      cable length
      4 m
      minimum bending radius
      47 mm
      connector type
      1: USB type A male
      2: USB type A female for communication interface
      Environment
      environmental health and issues
      Lead free
      ambient air temperature for operation
      0...80 °C
      ambient air temperature for storage
      -40...85 °C
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.