Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

BCPM - Modbus to BACnet protocol converter

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    PowerLogic
    device short name
    E8951
    product or component type
    Protocol converter
    device application
    Gateway
    communication gateway
    Modbus to BACnet
    Complementary
    range compatibility
    Powerlogic
    communication port protocol
    Downside : Modbus RTU with 2-wire RS485 - screw terminal block
    Upside : Modbus TCP with Ethernet - RJ45
    Upside : BACnet IP with Ethernet - RJ45
    Upside : BACnet MS/TP with 2-wire RS485 - screw terminal block
    transmission rate
    Downside : Modbus RTU - 9.6...38.4 kbauds
    Upside : Modbus TCP - 10/100 Mbit/s
    Upside : BACnet IP - 10/100 Mbit/s
    Upside : BACnet MS/TP - 9.6, 19.2, 38.4, 76.8 kbauds
    number of supported devices
    32 Modbus RTU maximum 10000 BACnet data objects
    fixing mode
    By clips, mounting on 35 mm DIN rail
    By screws, mounting on wall
    [Us] rated supply voltage
    9...30 V DC
    12...24 V AC
    current consumption
    : 240 mA at 12 V
    number of inputs
    0
    number of outputs
    0
    height
    129 mm
    width
    74 mm
    depth
    41 mm
    Environment
    relative humidity
    5...90 % without condensation
    ambient air temperature for operation
    -40...122 °C
    product certifications
    CE
    TÜV
    standards
    UL 916
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    PowerLogic Catalog - 272 pages Web (NO PRINTED VERSION AVAILABLE) (Version 8.1)
    PowerLogic Catalogue - 272 pages - Print File (NO PRINTED VERSION AVAILABLE) (Version 8.2)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.