Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric E84T727V_WG Image

Range: ZENcelo

ZENcelo South Africa

E84T727V_WG

Schneider Electric E84T727V_WG Image
Range: ZENcelo

ZENcelo South Africa

E84T727V_WG

Universal Shaver Unit, Vertical, Wine Gold

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    ZENcelo
    product or component type
    Shaver socket
    installation direction
    Vertical
    input voltage
    240 V AC 50 Hz
    output voltage
    115 V AC 50 Hz
    240 V AC 50 Hz
    material
    Polycarbonate base
    Polycarbonate grid plate
    Polycarbonate surround
    colour tint
    Wine gold
    Complementary
    device mounting
    Flush
    Surface
    cable cross section
    1...2.5 mm²
    rated operational power in VA
    20 VA
    connections - terminals
    Pillar terminal without pressure plate
    electrical insulation class
    Class B
    width
    147 mm
    height
    87 mm
    depth
    49.3 mm
    Environment
    ambient air temperature for operation
    -5...40 °C
    relative humidity
    0...95 %
    environmental characteristic
    No UV resistant
    operating altitude
    <= 2000 m
    IP degree of protection
    IP21
    standards
    IEC 61558-1
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.