Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric E84T426-16S_WE Image

Range: ZENcelo

ZENcelo BS

E84T426-16S_WE

Schneider Electric E84T426-16S_WE Image
Range: ZENcelo

ZENcelo BS

E84T426-16S_WE

16A 250V Twin Gang Schuko Socket, White

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    product or component type
    Power socket-outlet
    socket additional information
    Shuttered
    outlet poles configuration
    2P + E
    load type
    Resistive
    colour tint
    White
    cover frame colour tint
    White
    Complementary
    device mounting
    Surface
    Flush
    rated current
    16 A 250 V AC 50 Hz
    number of gangs
    2 gangs
    material
    Polycarbonate base
    Polycarbonate cover
    Polycarbonate grid plate
    Polycarbonate surround
    Steel terminals
    connections - terminals
    Clamps terminal
    embedding depth
    29 mm
    width
    147 mm
    height
    87 mm
    depth
    40 mm
    Environment
    ambient air temperature for operation
    -5...25 °C
    relative humidity
    0...95 %
    environmental characteristic
    No UV resistant
    operating altitude
    2000 m
    standards
    IEC 60884-1
    standards
    IEC 60884-1
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.