Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric E84T34-2_SW Image

View all ZENcelo

ZENcelo - E84T34-2_SW

ZENcelo BS

Schneider Electric E84T34-2_SW Image
View all ZENcelo
ZENcelo - E84T34-2_SW
ZENcelo BS

16AX/20A 2+2 Gang 2 Way Full+Flat Switch, Sliver White

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    ZENcelo
    product or component type
    Switch
    load type
    Fluorescent lamp
    Incandescent lamp
    Inductive
    Resistive
    colour tint
    Silver white
    Complementary
    device mounting
    Flush
    Surface
    switch function
    2-way
    rated current
    16 AX at 250 V AC 50/60 Hz
    20 A at 250 V AC 50/60 Hz
    number of gangs
    2 gangs
    material
    Polycarbonate, for grid plate
    Polycarbonate, for surround
    Polycarbonate, for cover
    Polycarbonate, for dolly
    connections - terminals
    Brass rod terminals
    embedding depth
    22.75 mm
    width
    147 mm
    height
    87 mm
    depth
    31 mm
    Environment
    ambient air temperature for operation
    -5...35 °C
    relative humidity
    0...95 %
    environmental characteristic
    No UV resistant
    operating altitude
    2000 m
    standards
    EN 60669-1
    IEC 60669-1
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.