Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Schneider Electric E84T34-1_SA Image

    Range: ZENcelo

    ZENcelo BS

    E84T34-1_SA

    Schneider Electric E84T34-1_SA Image
    Range: ZENcelo

    ZENcelo BS

    E84T34-1_SA

    16AX/20A 2+2 Gang 1 Way Full-Flat Switch with Ondicator, Sliver Satin

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range
      ZENcelo
      product or component type
      Switch
      load type
      Inductive
      Resistive
      Incandescent lamp
      Fluorescent lamp
      colour tint
      Silver satin
      Complementary
      device mounting
      Surface
      Flush
      switch function
      1-way
      rated current
      16 AX at 250 V AC 50/60 Hz
      20 A at 250 V AC 50/60 Hz
      local signalling
      Amber
      number of gangs
      2 gangs
      material
      Polycarbonate, for grid plate
      Polycarbonate, for surround
      Polycarbonate, for cover
      Polycarbonate, for dolly
      connections - terminals
      Brass rod terminals
      embedding depth
      22.75 mm
      width
      147 mm
      height
      87 mm
      depth
      31 mm
      Environment
      ambient air temperature for operation
      -5...35 °C
      relative humidity
      0...95 %
      environmental characteristic
      No UV resistant
      operating altitude
      2000 m
      standards
      IEC 60669-1
      EN 60669-1
      Contractual warranty
      Warranty period
      18 months
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.