Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Schneider Electric E84T25D_WE Image

    Range: ZENcelo

    legacy products

    E84T25D_WE

    Schneider Electric E84T25D_WE Image
    Range: ZENcelo

    legacy products

    E84T25D_WE

    13A Twin Gang Double Pole Switched Socket with Ondicator, White

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      product or component type
      Power socket-outlet
      outlet poles configuration
      2P + E
      load type
      Resistive
      colour tint
      White
      cover frame colour tint
      White
      Complementary
      device mounting
      Flush
      Surface
      local signalling
      Mechanical indicator amber
      rated current
      13 A 250 V AC 50 Hz
      number of gangs
      2 gangs
      material
      Brass contact
      Phosphor bronze contact
      Polycarbonate base
      Polycarbonate grid plate
      Polycarbonate surround
      connections - terminals
      Folded terminal
      width
      147 mm
      height
      87 mm
      depth
      8 mm
      Environment
      ambient air temperature for operation
      -5...40 °C
      relative humidity
      0...95 %
      environmental characteristic
      UV resistant indoor use
      operating altitude
      2000 m
      standards
      BS 1363-2
      MS 589
      SS 145
      standards
      MS 589
      SS 145
      BS 1363-2
      Contractual warranty
      Warranty period
      18 months
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.