Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric E84T25DEN_SZ Image

Range: ZENcelo

legacy products

E84T25DEN_SZ

Schneider Electric E84T25DEN_SZ Image
Range: ZENcelo

legacy products

E84T25DEN_SZ

13A Twin Gang Double Pole Switched Socket w/Neon&Dual Earth, Silver Bronze

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    product or component type
    Power socket-outlet
    outlet poles configuration
    2P + E
    load type
    Resistive
    cover frame colour tint
    Silver bronze
    cover plate colour tint
    Bronze
    Complementary
    device mounting
    Flush
    Surface
    local signalling
    Indicator light neon amber
    rated current
    13 A 250 V AC 50 Hz
    number of gangs
    2 gangs
    material
    Brass contact
    Phosphor bronze contact
    Polycarbonate base
    Polycarbonate grid plate
    Polycarbonate surround
    connections - terminals
    Folded terminal
    width
    147 mm
    height
    87 mm
    depth
    8 mm
    Environment
    ambient air temperature for operation
    -5...40 °C
    relative humidity
    0...95 %
    environmental characteristic
    UV resistant indoor use
    operating altitude
    2000 m
    standards
    BS 1363-2
    MS 589
    SS 145
    standards
    BS 1363-2
    MS 589
    SS 145
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.