Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Schneider Electric E84T15D45N_SW Image

    Range: ZENcelo

    legacy products

    E84T15D45N_SW

    Schneider Electric E84T15D45N_SW Image
    Range: ZENcelo

    legacy products

    E84T15D45N_SW

    45A Double Pole Switch and 13A Switched Socket Outlet, Silver White

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      product or component type
      Power socket-outlet
      load type
      No inductive load
      cover frame colour tint
      Silver white
      cover plate colour tint
      White
      Complementary
      device mounting
      Flush
      Surface
      switch function
      2-pole
      rated current
      45 A 250 V AC 50 Hz
      number of gangs
      1 gang
      material
      Brass contact
      Phosphor contact
      Polycarbonate base
      Polycarbonate grid plate
      Polycarbonate surround control circuit
      connections - terminals
      Folded terminal
      width
      147 mm
      height
      87 mm
      depth
      8 mm
      Environment
      ambient air temperature for operation
      -5...40 °C
      relative humidity
      0...95 %
      environmental characteristic
      UV resistant indoor use
      operating altitude
      2000 m
      standards
      BS 4177
      standards
      BS 4177
      Contractual warranty
      Warranty period
      18 months
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.