Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric E84T15D45N_SA Image

Range: ZENcelo

ZENcelo BS

E84T15D45N_SA

Schneider Electric E84T15D45N_SA Image
Range: ZENcelo

ZENcelo BS

E84T15D45N_SA

45A Double Pole Switch and 13A Switched Socket Outlet, Silver Satin

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    product or component type
    Power socket-outlet
    load type
    No inductive load
    cover frame colour tint
    Silver satin
    cover plate colour tint
    Grey
    Complementary
    device mounting
    Flush
    Surface
    switch function
    2-pole
    rated current
    45 A 250 V AC 50 Hz
    number of gangs
    1 gang
    material
    Brass contact
    Phosphor contact
    Polycarbonate base
    Polycarbonate grid plate
    Polycarbonate surround control circuit
    connections - terminals
    Folded terminal
    width
    147 mm
    height
    87 mm
    depth
    8 mm
    Environment
    ambient air temperature for operation
    -5...40 °C
    relative humidity
    0...95 %
    environmental characteristic
    UV resistant indoor use
    operating altitude
    2000 m
    standards
    BS 4177
    standards
    BS 4177
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.