Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric E84554_SW Image

Range: ZENcelo

legacy products

E84554_SW

Schneider Electric E84554_SW Image
Range: ZENcelo

legacy products

E84554_SW

45A Connection Unit, Silver White

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    product or component type
    Connection unit
    load type
    Inductive
    Resistive
    cover frame colour tint
    Silver white
    Complementary
    width
    87 mm
    height
    87 mm
    depth
    30 mm
    wiring device mounting
    Surface
    Flush
    rated current
    25 A at 250 Vsupply: AC frequency50 Hz
    material
    Polycarbonate, for base
    Polycarbonate, for surround
    Polycarbonate + 20 % FG, for grid plate
    contacts material
    Brass and phosphor bronze contact
    connections - terminals
    Pillar terminals
    number of cables
    1 - cable cross section: 16 mm²
    Environment
    ambient air temperature for operation
    -5...40 °C
    relative humidity
    0...95 %
    environmental characteristic
    UV resistant indoor use
    operating altitude
    2000 m
    standards
    BS 5733
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.