Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all ZENcelo
Schneider Electric E84426UEST_SZ Image
Discontinued

E84426UEST_SZ

Schneider Electric E84426UEST_SZ Image
Discontinued
E84426UEST_SZ

16A 250V 1 Gang 3 Pin Universal Socket with Shutter, Silver Bronze

Show more characteristics
E84426UEST_SZ  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Power socket-outlet
    outlet poles configuration
    2P + E American
    load type
    Resistive
    cover frame colour tint
    Silver bronze
    cover plate colour tint
    Bronze
    Complementary
    device mounting
    Surface
    Flush
    rated current
    16 A at 250 V AC 50 Hz
    number of gangs
    1 gang
    material
    Brass metal parts
    Nylon + GF shutter
    Steel metal parts
    PC base
    PC cover
    connections - terminals
    Brass rod terminals
    width
    87 mm
    height
    87 mm
    depth
    29 mm
    Environment
    ambient air temperature for operation
    -5…40 °C
    relative humidity
    0…95 %
    environmental characteristic
    No UV resistant
    operating altitude
    2000 m
    standards
    IEC 60884-1
    standards
    IEC 60884-1
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /