Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric E84426UEST_SW Image

Range: ZENcelo

legacy products

E84426UEST_SW

Schneider Electric E84426UEST_SW Image
Range: ZENcelo

legacy products

E84426UEST_SW

16A 250V 1 Gang 3 Pin Universal Socket with Shutter, Sliver White

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    product or component type
    Power socket-outlet
    outlet poles configuration
    2P + E American
    load type
    Resistive
    cover frame colour tint
    Silver white
    cover plate colour tint
    White
    Complementary
    device mounting
    Surface
    Flush
    rated current
    16 A 250 V AC 50 Hz
    number of gangs
    1 gang
    material
    Brass metal parts
    Nylon + GF shutter
    PC base
    PC cover
    Steel metal parts
    connections - terminals
    Brass rod terminals
    width
    87 mm
    height
    87 mm
    depth
    29 mm
    Environment
    ambient air temperature for operation
    -5...40 °C
    relative humidity
    0...95 %
    environmental characteristic
    No UV resistant
    operating altitude
    2000 m
    standards
    IEC 60884-1
    standards
    IEC 60884-1
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.